Brand: OHIO BRASS
Catalog ID: PSPT553
Application
Pin Type
Cantilever Bending Strength - Max.
2500
Catalog Number
PSPT553
Fitting - Ground/Base
1" Pin Hole Diameter
Fitting - Live Line End
C - Neck
Insulator Type
55-3
Material
Porcelain
UPC
096359832119
Diameter - Shed(s)
4.75 in
Dimensions
4.75 in x 4.75 in x 3.75 in
Height
3.75 in
Length
4.75 in
Weight
2.4 lb
Width
4.75 in
Arc Distance - Dry
4.5 in (114 mm)
Creep and Leakage Distance
7.0 in (178 mm)
Critical Impulse Flashover (CIFO) - Positive
90 kV
Flashover Voltage - 60 Hz Dry
55 kV
Flashover Voltage - 60 Hz Wet
30 kV
Voltage Rating
13.2 kV
Industry Standard(s)
ANSI C29.5
Cantilever Bending Strength - Max.
2500
Pallet Quantity
810