
Brand: OHIO BRASS
Catalog ID: PSPT555
Application
Pin Type
Cantilever Bending Strength - Max.
3000
Catalog Number
PSPT555
Fitting - Ground/Base
1" Pin Hole Diameter
Fitting - Live Line End
F - Neck
Insulator Type
55-5
Material
Porcelain
UPC
096359832133
Diameter - Shed(s)
7.10 in
Dimensions
7.10 in x 7.10 in x 4.90 in
Height
4.9 in
Length
7.1 in
Weight
6.4 lb
Width
7.1 in
Arc Distance - Dry
6.25 in (159 mm)
Creep and Leakage Distance
12.0 in (305 mm)
Critical Impulse Flashover (CIFO) - Positive
130 kV
Flashover Voltage - 60 Hz Dry
80 kV
Flashover Voltage - 60 Hz Wet
45 kV
Voltage Rating
13.2 kV
Industry Standard(s)
ANSI C29.5
Cantilever Bending Strength - Max.
3000
Pallet Quantity
336