Brand: OHIO BRASS
Catalog ID: PSPT556
Application
Pin Type
Cantilever Bending Strength - Max.
3000
Catalog Number
PSPT556
Fitting - Ground/Base
1" Pin Hole Diameter
Fitting - Live Line End
J - Neck
Insulator Type
55-6
Material
Porcelain
UPC
096359832140
Diameter - Shed(s)
8.50 in
Dimensions
8.50 in x 8.50 in x 5.5 in
Height
5.5 in
Length
8.5 in
Weight
9.1 lb
Width
8.5 in
Arc Distance - Dry
8.0 in (203 mm)
Creep and Leakage Distance
15.0 in (381 mm)
Critical Impulse Flashover (CIFO) - Positive
150 kV
Flashover Voltage - 60 Hz Dry
100 kV
Flashover Voltage - 60 Hz Wet
50 kV
Voltage Rating
23 kV
Industry Standard(s)
ANSI C29.5
Cantilever Bending Strength - Max.
3000
Pallet Quantity
144