
Brand: OHIO BRASS
Catalog ID: PSPT561
Application
Pin Type
Cantilever Bending Strength - Max.
3000
Catalog Number
PSPT561
Fitting - Ground/Base
1-3/8" Pin Hole Diameter
Fitting - Live Line End
J - Neck
Insulator Type
56-1
Material
Porcelain
UPC
096359832164
Diameter - Shed(s)
7.52 in
Dimensions
7.52 in x 7.52 in x 5.75 in
Height
5.75 in
Length
7.52 in
Weight
7.9 lb
Width
7.52 in
Arc Distance - Dry
7.0 in (178 mm)
Creep and Leakage Distance
13.0 in (330 mm)
Critical Impulse Flashover (CIFO) - Positive
150 kV
Flashover Voltage - 60 Hz Dry
95 kV
Flashover Voltage - 60 Hz Wet
60 kV
Voltage Rating
23 kV
Industry Standard(s)
ANSI C29.6
Cantilever Bending Strength - Max.
3000
Pallet Quantity
180