
Brand: OHIO BRASS
Catalog ID: PSPT562
Application
Pin Type
Cantilever Bending Strength - Max.
3000
Catalog Number
PSPT562
Fitting - Ground/Base
1-3/8" Pin Hole Diameter
Fitting - Live Line End
K - Neck
Insulator Type
56-2
Material
Porcelain
UPC
096359832171
Diameter - Shed(s)
9.10 in
Dimensions
9.10 in x 9.10 in x 6.5 in
Height
6.5 in
Length
9.1 in
Weight
6 lb
Width
9.1 in
Arc Distance - Dry
8.3 in (210 mm)
Creep and Leakage Distance
17.0 in (432 mm)
Critical Impulse Flashover (CIFO) - Positive
175 kV
Flashover Voltage - 60 Hz Dry
110 kV
Flashover Voltage - 60 Hz Wet
70 kV
Voltage Rating
23 kV
Industry Standard(s)
ANSI C29.6
Cantilever Bending Strength - Max.
3000
Pallet Quantity
112