Brand: OHIO BRASS
Catalog ID: PSPT564
Application
Pin Type
Cantilever Bending Strength - Max.
3000
Catalog Number
PSPT564
Fitting - Ground/Base
1-3/8" Pin Hole Diameter
Fitting - Live Line End
K - Neck
Insulator Type
56-4
Material
Porcelain
UPC
096359832195
Diameter - Shed(s)
12.30 in
Dimensions
12.30 in x 12.30 in x 9.5 in
Height
9.5 in
Length
12.3 in
Weight
23.8 lb
Width
12.3 in
Arc Distance - Dry
11.25 in (286 mm)
Creep and Leakage Distance
27.0 in (686 mm)
Critical Impulse Flashover (CIFO) - Positive
225 kV
Flashover Voltage - 60 Hz Dry
140 kV
Flashover Voltage - 60 Hz Wet
95 kV
Voltage Rating
46 kV
Industry Standard(s)
ANSI C29.6
Cantilever Bending Strength - Max.
3000
Pallet Quantity
27