
Brand: OHIO BRASS
Catalog ID: PSPT565
Application
Pin Type
Cantilever Bending Strength - Max.
3000
Catalog Number
PSPT565
Fitting - Ground/Base
1-3/8" Pin Hole Diameter
Insulator Type
56-5
Material
Porcelain
Diameter - Shed(s)
13.50 in
Dimensions
13.50 in x 13.50 in x 12.40 in
Height
12.4 in
Length
13.5 in
Weight
39.2 lb
Width
13.5 in
Arc Distance - Dry
14.0 in (356 mm)
Creep and Leakage Distance
34.0 in (864 mm)
Critical Impulse Flashover (CIFO) - Positive
170 kV
Flashover Voltage - 60 Hz Dry
175 kV
Flashover Voltage - 60 Hz Wet
125 kV
Voltage Rating
69 kV
Industry Standard(s)
ANSI C29.6
Cantilever Bending Strength - Max.
3000