HUBBELL POWER SYSTEMS
Image of DE4S3 PORCELAIN SPOOL INSULATOR, ANSI 53-2, BROWN

PORCELAIN SPOOL INSULATOR, ANSI 53-2, BROWN

Brand: Chance

Catalog ID: DE4S3

Spool insulators are used with spool bolts (upset bolts), insulator clevises and secondary racks for neutral and secondary applications. Industry slang is pineapple.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Low Frequency Flashover: Dry: 25kV Wet: 12kV Vertical, 15kV Horizontal
  • 3,000 lbs. minimum ultimate tensile strength

General

Catalog Number

DE4S3

EU RoHS Indicator

Material

Wet-process Porcelain

Tensile Strength

3000 lb.

UPC

096359369455

Dimensions

Distance From Pole

N/A

Weight

1.19 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Industry Standard(s)

ANSI 53-2

Force Related

Tensile Strength

3000 lb.

Logistics

Pallet Quantity

1440