HUBBELL POWER SYSTEMS
Image of DE4S5 PORCELAIN SPOOL INSULATOR, ANSI 53-2, GRAY

PORCELAIN SPOOL INSULATOR, ANSI 53-2, GRAY

Brand: Chance

Catalog ID: DE4S5

Spool insulators are used with spool bolts (upset bolts), insulator clevises and secondary racks for neutral and secondary applications. Industry slang is pineapple.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Low Frequency Flashover: Dry: 25kV Wet: 12kV Vertical, 15kV Horizontal
  • 3,000 lbs. minimum ultimate tensile strength

General

Catalog Number

DE4S5

Material

Wet-process Porcelain

Tensile Strength

3000 lb.

UPC

096359369462

Dimensions

Dimensions

3.000 in x 3.000 in x 3.000 in

Distance From Pole

N/A

Height

3 in

Length

3 in

Weight

1.19 lb

Width

3 in

Certifications And Compliance

Industry Standard(s)

ANSI 53-2

Force Related

Tensile Strength

3000 lb.

Logistics

Pallet Quantity

1440