HUBBELL POWER SYSTEMS
Image of C9091033 PORCELAIN SPOOL INSULATOR, ANSI 53-3, GRAY

PORCELAIN SPOOL INSULATOR, ANSI 53-3, GRAY

Brand: Chance

Catalog ID: C9091033

Spool insulators are used with spool bolts (upset bolts), insulator clevises and secondary racks for neutral and secondary applications. Industry slang is pineapple.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Low Frequency Flashover: Dry: 25kV Wet: 12kV Vertical, 15kV Horizontal
  • 4,000 lbs. minimum ultimate tensile strength

General

Catalog Number

C9091033

EU RoHS Indicator

No

Material

Wet-process Porcelain

Tensile Strength

4000 lb.

UPC

096359389620

Dimensions

Distance From Pole

N/A

Weight

1.3 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Industry Standard(s)

ANSI 53-3

Force Related

Tensile Strength

4000 lb.

Logistics

Carton Quantity

40

Pallet Quantity

1600