
Brand: OHIO BRASS
Catalog ID: PSP2053001
Hubbell provides porcelain posts with solid-core construction and gray glaze provide long lasting durability with galvanized end caps and proven interface system that meet ANSI technical reference numbers.
Application
Station Post
Cantilever Bending Strength - Routine
2000 lb
Catalog Number
PSP2053001
Fitting - Ground/Base
3" BOLT CIRCLE
Fitting - Live Line End
3" BOLT CIRCLE
Material
Porcelain
Material - End Fitting
Galvanized Steel
Number of Sheds
4
Tensile Strength
Standard Strength
Tension Range
8500 lb
Torsional Strength
7000 in-lbs. (791 N-m)
UPC
096359612858
Diameter - Shed(s)
6.22" (158 mm)
Dimensions
10 in x 6.22 in x 6.22 in
Height
6.22 in
Length
10 in
Weight
15.4 lb
Width
6.22 in
BIL
110 kV
Creep and Leakage Distance
15.5" (394 mm)
Critical Impulse Flashover (CIFO) - Negative
200 kV
Critical Impulse Flashover (CIFO) - Positive
125 kV
Flashover Voltage - 60 Hz Dry
85 kV
Flashover Voltage - 60 Hz Wet
55 kV
Voltage Application
15 kV
Withstand Voltage - 60 Hz Wet
45 kV
Industry Standard(s)
ANSI C29.9
Cantilever Bending Strength - Routine
2000 lb
Tensile Strength
Standard Strength
Tension Range
8500 lb
Torsional Strength
7000 in-lbs. (791 N-m)
Number of Sheds
4
Pallet Quantity
75
Standard Package
3