
Brand: OHIO BRASS
Catalog ID: PSP2083001
Hubbell provides porcelain posts with solid-core construction and gray glaze provide long lasting durability with galvanized end caps and proven interface system that meet ANSI technical reference numbers.
Application
Station Post
Cantilever Bending Strength - Routine
2000 lb
Catalog Number
PSP2083001
Fitting - Ground/Base
3" BOLT CIRCLE
Fitting - Live Line End
3" BOLT CIRCLE
Material
Porcelain
Material - End Fitting
Galvanized Steel
Number of Sheds
7
Tensile Strength
Standard Strength
Tension Range
10000 lb
Torsional Strength
8000 in-lbs. (900 N-m)
UPC
096359615712
Diameter - Shed(s)
6.22" (158 mm)
Dimensions
14 in x 6.22 in x 6.22 in
Height
6.22 in
Length
14 in
Weight
27.5 lb
Width
6.22 in
BIL
150 kV
Creep and Leakage Distance
24" (610 mm)
Critical Impulse Flashover (CIFO) - Negative
250 kV
Critical Impulse Flashover (CIFO) - Positive
170 kV
Flashover Voltage - 60 Hz Dry
110 kV
Flashover Voltage - 60 Hz Wet
75 kV
Voltage Application
23 kV
Withstand Voltage - 60 Hz Wet
60 kV
Industry Standard(s)
ANSI C29.9
Cantilever Bending Strength - Routine
2000 lb
Tensile Strength
Standard Strength
Tension Range
10000 lb
Torsional Strength
8000 in-lbs. (900 N-m)
Number of Sheds
7
Pallet Quantity
75
Standard Package
3