
Brand: OHIO BRASS
Catalog ID: PSP2103001
Hubbell provides porcelain posts with solid-core construction and gray glaze provide long lasting durability with galvanized end caps and proven interface system that meet ANSI technical reference numbers.
Application
Station Post
Cantilever Bending Strength - Routine
2000 lb
Catalog Number
PSP2103001
Fitting - Ground/Base
3" BOLT CIRCLE
Fitting - Live Line End
3" BOLT CIRCLE
Material
Porcelain
Material - End Fitting
Galvanized Steel
Number of Sheds
10
Tensile Strength
Standard Strength
Tension Range
12000 lb
Torsional Strength
10000 in-lbs. (1130 N-m)
UPC
096359612476
Diameter - Shed(s)
6.38" (162 mm)
Dimensions
18 in x 6.38 in x 6.38 in
Height
6.38 in
Length
18 in
Weight
34.4 lb
Width
6.38 in
BIL
200 kV
Creep and Leakage Distance
37.4" (950 mm)
Critical Impulse Flashover (CIFO) - Negative
290 kV
Critical Impulse Flashover (CIFO) - Positive
225 kV
Flashover Voltage - 60 Hz Dry
145 kV
Flashover Voltage - 60 Hz Wet
100 kV
Voltage Application
34.5 kV
Withstand Voltage - 60 Hz Wet
80 kV
Industry Standard(s)
ANSI C29.9
Cantilever Bending Strength - Routine
2000 lb
Tensile Strength
Standard Strength
Tension Range
12000 lb
Torsional Strength
10000 in-lbs. (1130 N-m)
Number of Sheds
10
Pallet Quantity
40
Standard Package
2