Brand: OHIO BRASS
Catalog ID: PSP2143001
Hubbell provides porcelain posts with solid-core construction and gray glaze provide long lasting durability with galvanized end caps and proven interface system that meet ANSI technical reference numbers.
Application
Station Post
Cantilever Bending Strength - Routine
2000 lb
Catalog Number
PSP2143001
Fitting - Ground/Base
3" BOLT CIRCLE
Fitting - Live Line End
3" BOLT CIRCLE
Material
Porcelain
Material - End Fitting
Galvanized Steel
Number of Sheds
12
Tensile Strength
Standard Strength
Tension Range
13938 lb
Torsional Strength
12000 in-lbs. (1356 N-m)
UPC
096359646044
Diameter - Shed(s)
7.32" (186 mm)
Dimensions
22 in x 7.32 in x 7.32 in
Height
7.32 in
Length
22 in
Weight
45.2 lb
Width
7.32 in
BIL
250 kV
Creep and Leakage Distance
43" (1092 mm)
Critical Impulse Flashover (CIFO) - Negative
340 kV
Critical Impulse Flashover (CIFO) - Positive
280 kV
Flashover Voltage - 60 Hz Dry
170 kV
Flashover Voltage - 60 Hz Wet
125 kV
Voltage Application
46 kV
Withstand Voltage - 60 Hz Wet
100 kV
Industry Standard(s)
ANSI C29.9
Pallet Quantity
40
Standard Package
2