Brand: OHIO BRASS
Catalog ID: PSP2163001
Hubbell provides porcelain posts with solid-core construction and gray glaze provide long lasting durability with galvanized end caps and proven interface system that meet ANSI technical reference numbers.
Application
Station Post
Cantilever Bending Strength - Routine
1500 lb
Catalog Number
PSP2163001
Fitting - Ground/Base
3" BOLT CIRCLE
Fitting - Live Line End
3" BOLT CIRCLE
Material
Porcelain
Material - End Fitting
Galvanized Steel
Number of Sheds
16
Tensile Strength
Standard Strength
Tension Range
16000 lb
Torsional Strength
15000 in-lbs. (1700 N-m)
UPC
096359612483
Diameter - Shed(s)
7.71" (196 mm)
Dimensions
30 in x 7.71 in x 7.71 in
Height
7.71 in
Length
30 in
Weight
66.1 lb
Width
7.71 in
BIL
350 kV
Creep and Leakage Distance
72" (1829 mm)
Critical Impulse Flashover (CIFO) - Negative
475 kV
Critical Impulse Flashover (CIFO) - Positive
390 kV
Flashover Voltage - 60 Hz Dry
235 kV
Flashover Voltage - 60 Hz Wet
180 kV
Voltage Application
69 kV
Withstand Voltage - 60 Hz Wet
145 kV
Industry Standard(s)
ANSI C29.9
Pallet Quantity
20
Standard Package
1