Brand: OHIO BRASS
Catalog ID: PSP2863001
Hubbell provides porcelain posts with solid-core construction and gray glaze provide long lasting durability with galvanized end caps and proven interface system that meet ANSI technical reference numbers.
Application
Station Post
Cantilever Bending Strength - Routine
1700 lb
Catalog Number
PSP2863001
Fitting - Ground/Base
5" BOLT CIRCLE
Fitting - Live Line End
5" BOLT CIRCLE
Material
Porcelain
Material - End Fitting
Galvanized Steel
Number of Sheds
24
Tensile Strength
Standard Strength
Tension Range
20000 lb
Torsional Strength
40000 in-lbs. (4520 N-m)
UPC
096359615729
Diameter - Shed(s)
8.46" (215 mm)
Dimensions
45 in x 8.46 in x 8.46 in
Height
8.46 in
Length
45 in
Weight
142.2 lb
Width
8.46 in
BIL
550 kV
Creep and Leakage Distance
99" (2515 mm)
Critical Impulse Flashover (CIFO) - Negative
780 kV
Critical Impulse Flashover (CIFO) - Positive
565 kV
Flashover Voltage - 60 Hz Dry
385 kV
Flashover Voltage - 60 Hz Wet
285 kV
Voltage Application
115 kV
Withstand Voltage - 60 Hz Wet
230 kV
Industry Standard(s)
ANSI C29.9
Pallet Quantity
12
Standard Package
1