
Brand: OHIO BRASS
Catalog ID: PSP2913001
Hubbell provides porcelain posts with solid-core construction and gray glaze provide long lasting durability with galvanized end caps and proven interface system that meet ANSI technical reference numbers.
Application
Station Post
Cantilever Bending Strength - Routine
1200 lb
Catalog Number
PSP2913001
Fitting - Ground/Base
5" BOLT CIRCLE
Fitting - Live Line End
5" BOLT CIRCLE
Material
Porcelain
Material - End Fitting
Galvanized Steel
Number of Sheds
36
Tensile Strength
Standard Strength
Tension Range
19986 lb
Torsional Strength
40005 in-lbs. (4520 N-m)
UPC
096359629993
Diameter - Shed(s)
7.56" (192 mm)
Height
62 in
Weight
168.6 lb
BIL
750 kV
Creep and Leakage Distance
132" (3353 mm)
Critical Impulse Flashover (CIFO) - Negative
1020 kV
Critical Impulse Flashover (CIFO) - Positive
810 kV
Flashover Voltage - 60 Hz Dry
485 kV
Flashover Voltage - 60 Hz Wet
380 kV
Voltage Application
161 kV
Withstand Voltage - 60 Hz Wet
315 kV
Industry Standard(s)
ANSI C29.9
Cantilever Bending Strength - Routine
1200 lb
Tensile Strength
Standard Strength
Tension Range
19986 lb
Torsional Strength
40005 in-lbs. (4520 N-m)
Number of Sheds
36
Pallet Quantity
12
Standard Package
1