
Brand: OHIO BRASS
Catalog ID: PSP2893002
Hubbell provides porcelain posts with solid-core construction and gray glaze provide long lasting durability with galvanized end caps and proven interface system that meet ANSI technical reference numbers.
Application
Station Post
Cantilever Bending Strength - Routine
2203 lb
Catalog Number
PSP2893002
Fitting - Ground/Base
5" BOLT CIRCLE
Fitting - Live Line End
5" BOLT CIRCLE
Material
Porcelain
Material - End Fitting
Galvanized Steel
Number of Sheds
28
Tensile Strength
High Strength
Tension Range
24998 lb
Torsional Strength
90012 in-lbs. (10170 N-m)
UPC
096359646082
Diameter - Shed(s)
8.27" (210 mm)
Height
54 in
Weight
169.3 lb
BIL
650 kV
Creep and Leakage Distance
116" (2947 mm)
Critical Impulse Flashover (CIFO) - Negative
900 kV
Critical Impulse Flashover (CIFO) - Positive
710 kV
Flashover Voltage - 60 Hz Dry
435 kV
Flashover Voltage - 60 Hz Wet
335 kV
Voltage Application
138 kV
Withstand Voltage - 60 Hz Wet
275 kV
Industry Standard(s)
ANSI C29.9
Cantilever Bending Strength - Routine
2203 lb
Tensile Strength
High Strength
Tension Range
24998 lb
Torsional Strength
90012 in-lbs. (10170 N-m)
Number of Sheds
28
Pallet Quantity
75
Standard Package
1