HUBBELL POWER SYSTEMS
Porcelain Test Terminal - Model B-63032-70 - 1200A
Image of B-63032-70 Porcelain Test Terminal - Model B-63032-70 - 1200A

Porcelain Test Terminal - Model B-63032-70 - 1200A

Brand: PCORE Electric

Catalog ID: B-63032-70

Porcelain Test Terminal - 230kV and below/1200A - 17.62 in Length - 8.31 in Width

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

1 1/8"-12 Female Thread

Catalog Number

B-63032-70

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Porcelain

Top Terminal Type

1 1/8"-12 Male Thread

Dimensions

Dimensions

17.62 in x 8.31 in x 17.62 in

Height

17.62 in

Length

17.62 in

Width

8.31 in

Electrical Ratings

Current Rating

1200 A

kV Class

230 kV

Configuration

Bottom Terminal Type

1 1/8"-12 Female Thread