HUBBELL POWER SYSTEMS
Image of B-63054-70 Porcelain Test Terminal - 2000A

Porcelain Test Terminal - 2000A

Brand: PCORE Electric

Catalog ID: B-63054-70

Porcelain Test Terminal - 2000A (230kV and below)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

1 1/2"-12 Female Thread

Catalog Number

B-63054-70

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Porcelain

Top Terminal Type

2"-12 Male Thread

Dimensions

Dimensions

18.00 in x 8.31 in x 18.00 in

Height

18 in

Length

18 in

Width

8.31 in

Electrical Ratings

Current Rating

2000 A

kV Class

230 kV

Configuration

Bottom Terminal Type

1 1/2"-12 Female Thread