HUBBELL POWER SYSTEMS
Image of B-63071-70 Porcelain Test Terminal - 3000A

Porcelain Test Terminal - 3000A

Brand: PCORE Electric

Catalog ID: B-63071-70

Porcelain Test Terminal - 3000A (230kV and below)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

3"-12 Female Thread

Catalog Number

B-63071-70

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Porcelain

Top Terminal Type

4-Hole NEMA Pad @ 1.75" Spacing

Dimensions

Dimensions

20.00 in x 8.31 in x 20.00 in

Height

20 in

Length

20 in

Weight

70 lb

Width

8.31 in

Electrical Ratings

Current Rating

3000 A

kV Class

230 kV

Configuration

Bottom Terminal Type

3"-12 Female Thread