HUBBELL POWER SYSTEMS
Image of B-63080-22-70 Porcelain Test Terminal - 4000A

Porcelain Test Terminal - 4000A

Brand: PCORE Electric

Catalog ID: B-63080-22-70

Porcelain Test Terminal - 4000A (230kV and below)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

4"-10 Female Thread

Catalog Number

B-63080-22-70

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Porcelain

Top Terminal Type

6-Hole NEMA Pad in Horizontal Position @ 1.75" Spacing

Dimensions

Dimensions

25.00 in x 9.-6 in x 25.00 in

Height

25 in

Length

25 in

Width

9.-6 in

Electrical Ratings

Current Rating

4000 A

kV Class

230 kV

Configuration

Bottom Terminal Type

4"-10 Female Thread