HUBBELL POWER SYSTEMS
Image of B-64008-41-70 Porcelain Test Terminal - 4000A
* Representative image
Image of B-64008-41-70 Porcelain Test Terminal - 4000A
play

Porcelain Test Terminal - 4000A

Brand: PCORE Electric

Catalog ID: B-64008-41-70

Porcelain Test Terminal - 4000A (230kV and below)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

Product details

General

Bottom Terminal Type

4"-12 Female Thread

Catalog Number

B-64008-41-70

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Porcelain

Top Terminal Type

4-Hole NEMA Pad @ 1.75" Spacing

Dimensions

Length

25 in

Electrical Ratings

Current Rating

4000 A

kV Class

230 kV

Resources and downloads

Media

Videos

play
PCORE Electric Bushings Test Terminal