HUBBELL POWER SYSTEMS
Porcelain Test Terminal - Model B-63073-E-70 - 4500A
Image of B-63073-E-70 Porcelain Test Terminal - Model B-63073-E-70 - 4500A

Porcelain Test Terminal - Model B-63073-E-70 - 4500A

Brand: PCORE Electric

Catalog ID: B-63073-E-70

Porcelain Test Terminal - 345kV/4500A - 23.50 in Length - 10.56 in Width

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

4"-12 Female Thread

Catalog Number

B-63073-E-70

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Porcelain

Top Terminal Type

4"-12 Male Thread with (1) Corona Ring

Dimensions

Dimensions

23.50 in x 10.56 in x 23.50 in

Height

23.5 in

Length

23.5 in

Width

10.56 in

Electrical Ratings

Current Rating

4500 A

kV Class

345 kV

Configuration

Bottom Terminal Type

4"-12 Female Thread