HUBBELL POWER SYSTEMS
Porcelain Test Terminal - Model B-63070-48-70 - 5000A
Image of B-63070-48-70 Porcelain Test Terminal - Model B-63070-48-70 - 5000A

Porcelain Test Terminal - Model B-63070-48-70 - 5000A

Brand: PCORE Electric

Catalog ID: B-63070-48-70

Porcelain Test Terminal - 230kV and below/5000A - 28.25 in Length - 10.56 in Width

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

6-Hole NEMA Pad in Horizontal Position @ 1.75" Spacing

Catalog Number

B-63070-48-70

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Porcelain

Top Terminal Type

6-Hole NEMA Pad in Horizontal Position @ 1.75" Spacing

Dimensions

Dimensions

28.25 in x 10.56 in x 28.25 in

Height

28.25 in

Length

28.25 in

Width

10.56 in

Electrical Ratings

Current Rating

5000 A

kV Class

230 kV

Configuration

Bottom Terminal Type

6-Hole NEMA Pad in Horizontal Position @ 1.75" Spacing