HUBBELL POWER SYSTEMS
Porcelain Test Terminal - Model B-63033-E-70 - 2000A
Image of B-63033-E-70 Porcelain Test Terminal - Model B-63033-E-70 - 2000A

Porcelain Test Terminal - Model B-63033-E-70 - 2000A

Brand: PCORE Electric

Catalog ID: B-63033-E-70

Porcelain Test Terminal - 345kV/2000A - 19.00 in Length - 13.88 in Width

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

1 1/2"-12 Female Thread

Catalog Number

B-63033-E-70

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Porcelain

Top Terminal Type

1 1/2"-12 Male Thread with (1) Corona Ring

Dimensions

Dimensions

19.00 in x 13.88 in x 19.00 in

Height

19 in

Length

19 in

Width

13.88 in

Electrical Ratings

Current Rating

2000 A

kV Class

345 kV

Configuration

Bottom Terminal Type

1 1/2"-12 Female Thread