HUBBELL POWER SYSTEMS
Porcelain Test Terminal - Model B-63070-25-E-70 - 4000A
Image of B-63070-25-E-70 Porcelain Test Terminal - Model B-63070-25-E-70 - 4000A

Porcelain Test Terminal - Model B-63070-25-E-70 - 4000A

Brand: PCORE Electric

Catalog ID: B-63070-25-E-70

Porcelain Test Terminal - 345kV/4000A - 28.25 in Length - 17.12 in Width

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

4-Hole NEMA Pad @ 1.75" Spacing

Catalog Number

B-63070-25-E-70

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Porcelain

Top Terminal Type

4-Hole NEMA Pad @ 1.75" Spacing with (1) Corona Ring

Dimensions

Dimensions

28.25 in x 17.12 in x 28.25 in

Height

28.25 in

Length

28.25 in

Width

17.12 in

Electrical Ratings

Current Rating

4000 A

kV Class

345 kV

Configuration

Bottom Terminal Type

4-Hole NEMA Pad @ 1.75" Spacing