HUBBELL POWER SYSTEMS
Positive Grip Clamp Stick 1.25 in (32 mm) X 8 ft (2.4 m) with Extra Long Head
Image of HG303012 Positive Grip Clamp Stick 1.25 in (32 mm) X 8 ft (2.4 m) with Extra Long Head

Positive Grip Clamp Stick 1.25 in (32 mm) X 8 ft (2.4 m) with Extra Long Head

Brand: CHANCE Lineman Grade Tools

Catalog ID: HG303012

POSITIVE GRIP CLAMPSTICK 8FT6IN LONGHEAD, The Epoxiglas® Positive Grip Clampstick is made for use on eyescrew grounding or hot line clamps. It can be mounted on the line and tightened at angles up to 30˚. Fittings are aluminum and bronze. To install clamp, align locking ring with slot in housing- place eye of clamp into housing. Holding locking ring and clamp in one hand, rotate pole clockwise to trap eye. To remove clamp, engage locking ring on clamp body and rotate pole counter-clockwise to trap eye. The butt end of the tool is equipped with a combination tool hanger and universal head.

  • Tested per OSHA & ASTM F711
  • For use on eyescrew grounding or hot line clamps
  • Can be mounted on the line and tightened at up to 30° angles
  • Aluminum and bronze fittings

General

Catalog Number

HG303012

EU RoHS Indicator

No

Storage Bag Included?

P621-8 (Bag not included. Must be ordered separately.)

Style

Extra Long Head

UPC

096359038689

Dimensions

Dimensions

8.50 ft x 3.38 in x 3.38 in

Dimensions Metric

2.5 m x 86 mm x 86 mm

Height

3.38 in

Height Metric

86 mm

Length

8.5 ft

Length Metric

2.5 m

Weight

4 lb

Weight Metric

1.8 kg

Width

3.38 in

Width Metric

86 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No