HUBBELL POWER SYSTEMS
Image of 1XAB POST-TYPE INSULATOR CROSSARM ANGLE BRACKET

POST-TYPE INSULATOR CROSSARM ANGLE BRACKET

Brand: Chance

Catalog ID: 1XAB

Insulator bracket mounts post type insulators on crossarm at a 30 degree angle for running corners.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 13/16" dia. insulator and crossarm holes in bracket
  • Fits 3-1/2" wide crossarms
  • Material: ductile iron per ASTM A-536 and galvanized per ASTM A-153

General

Catalog Number

1XAB

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Type

Bracket

UPC

096359067979

Dimensions

Diameter - Mounting Bolt - Maximum

0.75 in

Dimensions

4.500 in x 4.250 in x 4.000 in

Distance From Pole

N/A

Height

4 in

Length

4.5 in

Weight

4.21 lb

Width

4.25 in

Logistics

Pallet Quantity

480