HUBBELL POWER SYSTEMS
Image of PSC730PKS4 Potting Kit, 4 Tray

Potting Kit, 4 Tray

Brand: Hubbell Power Systems

Catalog ID: PSC730PKS4

OPGW Cable Potting Kit and Furcation Tubing, Up to 4 Splice Trays

OPGW Potting kit for up to 4 trays (Includes: two large potting kit molds for cable greater than 0.750" OD; two small potting kit molds for cable less than 0.750" OD; eight 48" nylon tubes; six 8" poly tubes).

  • OPGW Potting Kit and Furcation Tubing for up to 4 Trays
  • Includes: two Large Potting Kit Molds (>.750"), two Small Potting Kit Molds (<.750"), eight 48" Nylon Tubes, six 8" Poly Tubes

General

Catalog Number

PSC730PKS4

UPC

096359640417

Dimensions

Dimensions

18.500 in x 11.000 in x 8.500 in

Height

8.5 in

Length

18.5 in

Width

11 in

Logistics

Carton Quantity

3

Standard Package

1