HUBBELL POWER SYSTEMS
Image of H422116 Power Fuse Lift Stick 1.5 in (38 mm) X 16 ft (4.8 m)

Power Fuse Lift Stick 1.5 in (38 mm) X 16 ft (4.8 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H422116

POWER FUSE LIFT STICK 1.5IN X 16FT 1IN, Flag-Hoisting PrincipleThe Power-Fuse Lift Stick tool removes and installs power fuse holders weighing up to 50 pounds. It is equipped with an arrangement of ropes and pulleys that permit the operator to lower and raise a power fuse holder in much the way a flag is handled on a flagpole. The operator has complete control of the fuse holder at all times, and doesn’t have to balance and lift dead weight as must be done with the fuse on the end of the hookstick.Fuse Mount Supports ToolDuring the removal and replacement of fuse holders, the fuse mount supports both the weight of the fuse holder and the tool. The pole hangs free while the operator automatically steadies it during the raising or lowering operation. Only during the actual opening and closing of the power fuse does the operator support the weight of the tool. A disconnect prong is located on the bottom ferrule of the tool.Soundly ConstructedWhile this tool is soundly constructed to support heavy fuse holders (up to 50 pounds)- it is relatively light in weight. TheEpoxiglas® pole is tested to assure its insulating strength. Operating lines are polypropylene rope. Carrier bands and shepherdhook attachments are coated with plastisol.

  • Tested per OSHA & ASTM F711
  • Removes and installs power fuse holders up to 50 lbs.
  • Unlike hookstick, operator never has to balance and lift dead weight when lifting fuse
  • Epoxiglas® pole is tested to ensure insulating strength
  • Operating lines are made with polypropylene rope
  • Plastisol-coated carrier bands and shepherd hook attachments
  • Disconnect prong is located on bottom ferrule of tool

General

Catalog Number

H422116

EU RoHS Indicator

No

Storage Bag Included?

Included

Style

Power-Fuse Lift Stick

UPC

096359040248

Dimensions

Dimensions

198 in x 5.25 in x 5.25 in

Dimensions Metric

5029 mm x 133 mm x 133 mm

Height

5.25 in

Height Metric

133 mm

Length

198 in

Length Metric

5029 mm

Weight

27 lb

Weight Metric

12.2 kg

Width

5.25 in

Width Metric

133 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No