HUBBELL POWER SYSTEMS
HBF4E Fiberglass Flip Top, Heated, Insulated Enclosure
Image of HF029083062 HBF4E Fiberglass Flip Top, Heated, Insulated Enclosure
*Representative image
Image of HF029083062 HBF4E Fiberglass Flip Top, Heated, Insulated Enclosure
play
In Depth: Hot Box Overview - Hubbell

HBF4E Fiberglass Flip Top, Heated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: HF029083062

Hot Box ASSE 1060 certified flip top enclosures provide freeze and theft protection for backflow prevention devices up to 10" in size. Enclosures are hand crafted to a yacht quality finish providing the pinnacle of asesthetics to any application.

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Enduring Quality - yacht quality finish with a UV stabilized marine grade gelcoat provides years of protection against the elements
  • Reliable Insulation - All models feature spray foam insulation which provides a 100% bonding with the interior wall preventing deformation in freeze/thaw conditions
  • Better Choices - A vast array of styles and sizes availble to quickly meet your application needs
  • Optional Accessories - Customize your enclosure to better meet the needs of your application with vents, fans and/or alarms

General

ASSE Classification

Class I (Freeze Protection)

Catalog Number

HF029083062

Color - Housing

Beige

Description - Heater

120V single phase heater w/ thermostat & fan

Heated?

Yes

Insulated?

Yes

Material

Fiberglass UV resistant yacht quality finish

Number of Doors (Lift Off)

1

Dimensions

Dimensions

83 in x 29 in x 62 in

Height

62 in

Length

83 in

Mounting Pad / Base Plate Dimensions

41 in x 95 in

Weight

277 lb

Width

29 in

Electrical Ratings

Wattage - Heater

(1)1900 W

Certifications And Compliance

ASSE Classification

Class I (Freeze Protection)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

Yes

Configuration

Number of Doors (Lift Off)

1

Logistics

Packaging Type

Wrapped Pallet