HUBBELL POWER SYSTEMS
PowerWell™ 20Amp Polymer Concrete Assembly, Tier 15, 17"x30"x18"
20Amp Tier Polymer Concrete Straight Wall Assembly
New

PowerWell™ 20Amp Polymer Concrete Assembly, Tier 15, 17"x30"x18"

Brand: Quazite

Catalog ID: PG1730Z64109

20A Assembly, Polymer Concrete, Tier 15, 17"x30"x18", Open Bottom

The PowerWell™ Polymer Concrete Assembly redefines outdoor power solutions with its cutting-edge design that blends effortlessly into any environment, enhancing both the functionality and aesthetic appeal of your events. Perfect for festivals, concerts, or sporting events, PowerWell™ offers a secure, accessible, and discreet power source, eliminating hazards linked to exposed wires and cluttered areas. Engineered to excel in any situation and withstand indirect vehicle traffic, this sturdy, underground system stays concealed yet is always at the ready, revolutionizing power use in outdoor settings. Choose PowerWell™ for seamless event management and reliable operations in any weather.

  • 120V, 20 Amp configuration
  • Achieves Tier 15 efficiency standards
  • Components certified by UL for safety and reliability
  • NEMA 6P rating for superior protection against water and dust
  • Accommodates up to 6 CAT6 connectors for extensive connectivity

PowerWell™ delivers a stylish, secure, and visually harmonious power solution that seamlessly fits into any environment, eliminating the risks of exposed wires and disorganized setups. Its durable build is engineered to withstand indirect vehicle traffic and consistently perform in all weather conditions, making it the ideal choice for any outdoor event or activity.

General

Catalog Number

PG1730Z64109

Dimensions

Dimensions

30 in x 17 in x 18 in

Height

18 in

Length

30 in

Weight

182 lb

Width

17 in

Electrical Ratings

Amperage Rating

20

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer