HUBBELL POWER SYSTEMS
PowerWell™ 20Amp Polymer Concrete Assembly, Tier 22, 11"x18"x18"
20Amp Tier Polymer Concrete Straight Wall Assembly
New

PowerWell™ 20Amp Polymer Concrete Assembly, Tier 22, 11"x18"x18"

Brand: Quazite

Catalog ID: PG1118Z92009

20A Assembly, Polymer Concrete, Tier 22, 11"x18"x18", Open Bottom

The PowerWell™ Polymer Concrete Assembly transforms outdoor power delivery with its innovative design that naturally integrates into any landscape, boosting both functionality and visual charm of your events. Ideal for festivals, concerts, or sports gatherings, PowerWell™ provides a secure, easily accessible, and inconspicuous power source, removing the risks associated with exposed wires and untidy setups. Designed to thrive in any scenario and resist indirect vehicle traffic, this robust, subterranean system remains hidden but perpetually prepared, changing the dynamics of power usage in outdoor environments. Opt for PowerWell™ to ensure smooth event management and dependable performance, no matter the weather conditions.

  • 120V, 20 Amp capacity
  • Tier 22 energy efficiency
  • Components certified by UL for safety
  • NEMA 6P environmental protection rating

PowerWell™ provides an elegant, safe, and visually cohesive power solution that effortlessly integrates into any setting, removing the dangers of exposed wires and chaotic installations. Constructed to endure indirect vehicle traffic and reliably function in all weather conditions, it stands as the optimal choice for any outdoor event or activity.

General

Catalog Number

PG1118Z92009

Dimensions

Dimensions

18 in x 11 in x 18 in

Height

18 in

Length

18 in

Weight

85 lb

Width

11 in

Electrical Ratings

Amperage Rating

20

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer