HUBBELL POWER SYSTEMS
PowerWell™ 30Amp Polymer Concrete Assembly, Tier 22, 13"x24"x18"
20Amp Tier Polymer Concrete Straight Wall Assembly
New

PowerWell™ 30Amp Polymer Concrete Assembly, Tier 22, 13"x24"x18"

Brand: Quazite

Catalog ID: PG1324Z62209

30A Assembly, Polymer Concrete, Tier 22, 13"x24"x18", Open Bottom

The PowerWell™ Polymer Concrete Assembly revolutionizes outdoor power delivery with its innovative design that integrates seamlessly into any setting, elevating both the functionality and visual appeal of your events and operations. Ideal for festivals, concerts, or sporting events, PowerWell™ provides a safe, easily accessible, and visually unobtrusive power source, eliminating the risks associated with exposed wires and cluttered setups. Built to perform under any conditions and capable of withstanding indirect vehicle traffic, this robust, underground system remains out of sight but always ready for use, transforming the way power is utilized in outdoor environments. Opt for PowerWell™ to enhance your events and guarantee smooth operations, regardless of weather conditions.

  • 120V, 30A capacity
  • Tier 22 efficiency rating
  • Components certified by UL
  • NEMA 6P rated for water and dust resistance

PowerWell™ offers a sleek, safe, and visually appealing power solution that integrates effortlessly into any setting, removing the dangers of exposed wires and messy installations. Its robust construction is designed to endure indirect vehicle traffic and maintain consistent performance under any weather conditions, making it an ideal choice for all outdoor events and activities.

General

Catalog Number

PG1324Z62209

Dimensions

Dimensions

24 in x 13 in x 18 in

Height

18 in

Length

24 in

Weight

131 lb

Width

13 in

Electrical Ratings

Amperage Rating

30

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer