
Brand: PCORE Electric
Catalog ID: B-85122-70
PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.
Application
Transformer-Oil Circuit Breaker
Bottom Terminal Type
Threaded
Catalog Number
B-85122-70
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
Porcelain
Mounting Position
Vertical
Number of Flange Mounting Holes
4
Test Tap
Yes
Top Terminal Plating
Silver Plated
Top Terminal Type
Threaded
Type
Condenser Bushings
Above Flange Length
16.62 in
Below Flange Length
18.62 in
Diameter - Below Flange Maximum D <gt/> 1"
3.50 in
Diameter - Below Flange Maximum P
4.00 in
Diameter - Bottom Terminal Outside
2-12
Diameter - Live Part Top
4.50 in
Diameter - Top Terminal Outside
2-12
Dimensions
35.25 in x 8.00 in x 35.25 in
Effective Length - Bottom Terminal
4.00 in
Effective Length - Top Terminal
3.50 in
Flange Mounting Hole Bolt Circle
7.25 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
8.5 in
Height
35.25 in
Length
35.25 in
Length - Ground Shield
10.00 in
Length - Live Part Top
5.06 in
Length - Minimum Oil Immersion Level
10.00 in
Sealing Surface Outside Diameter
6.25 in
Weight
65 lb
Width
8 in
BIL
110 kV
Current Rating
2000 A
kV Class
15 kV
Minimum Creepage
18 in
Minimum Strike
10 in
Industry Standard(s)
CSA
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Bottom Terminal Type
Threaded
Mounting Position
Vertical
Number of Flange Mounting Holes
4