HUBBELL POWER SYSTEMS
PRCĀ® 86 Series Bushing - Model B-86500-70 - 245kV
Image of B-86500-70 PRCĀ® 86 Series Bushing - Model B-86500-70 - 245kV

PRCĀ® 86 Series Bushing - Model B-86500-70 - 245kV

Brand: PCORE Electric

Catalog ID: B-86500-70

POCĀ® Transformer Bushing - 245kV/600A - Draw-Lead Connected for Air-to-Oil Applications - 29.50" Min. Oil Immersion Level

POC type bushings feature an oil impgregnated capacitance graded core with an external porcelain insulator. POC type bushings are oil filled.

  • Paper oil capacitor wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Application

Transformer

Catalog Number

B-86500-70

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Vertical

Number of Flange Mounting Holes

12

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

100.5 in

Below Flange Length

62 in

Diameter - Below Flange Maximum D <gt/> 1"

12.00 in

Diameter - Below Flange Maximum P

12.38 in

Diameter - Bottom Terminal Bolt Circle

6.75 in

Diameter - Bottom Terminal Bolt Holes

M12 x 1.75 in

Diameter - Bottom Terminal Outside

9.00 in

Diameter - Live Part Top

10.50 in

Diameter - Top Terminal Outside

1 1/2-12

Dimensions

162.50 in x 16.25 in x 162.50 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

23.5 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

25.5 in

Height

162.5 in

Length

162.5 in

Length - Drawlead Above Flange

23.62 in

Length - Ground Shield

29.50 in

Length - Live Part Top

14.00 in

Length - Minimum Oil Immersion Level

29.50 in

Sealing Surface Outside Diameter

22.13 in

Stud Inside Diameter

2.25 in

Weight

1365 lb

Width

16.25 in

Electrical Ratings

BIL

950 kV

Current Rating

600 A

kV Class

245 kV

Minimum Creepage

235 in

Minimum Strike

81 in

Certifications And Compliance

Industry Standard(s)

CSA

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Mounting Position

Vertical

Number of Flange Mounting Holes

12