HUBBELL POWER SYSTEMS
Image of B-89113-55-70 PRC 89 Series Bushing - 15kV

PRC 89 Series Bushing - 15kV

Brand: PCORE Electric

Catalog ID: B-89113-55-70

PRC® 15kV-1200A Transformer-Circuit Breaker Bushing, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 16.50" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic