HUBBELL POWER SYSTEMS
Image of B-08912210370 PRC 89 Series Bushing - 15kV
Image of B-08912210370 PRC 89 Series Bushing - 15kV

PRC 89 Series Bushing - 15kV

Brand: PCORE Electric

Catalog ID: B-08912210370

PRC® 15kV-2000A Transformer-Circuit Breaker Bushing, Paper-Resin-Capacitor Type,Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 10.00" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

Product details

General

Application

Transformer-Oil Circuit Breaker

Bottom Terminal Type

Threaded

Catalog Number

B-08912210370

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Vertical

Number of Flange Mounting Holes

4

Test Tap

Yes

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

15.25 in

Below Flange Length

17 in

Diameter - Below Flange Maximum D <gt/> 1"

3.12 in

Diameter - Below Flange Maximum P

3.38 in

Diameter - Bottom Terminal Outside

1 1/2-12

Diameter - Live Part Top

3.88 in

Diameter - Top Terminal Outside

1 1/2-12

Effective Length - Bottom Terminal

2.12 in

Effective Length - Top Terminal

2.12 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

8.5 in

Length

32.25 in

Length - Ground Shield

10.00 in

Length - Live Part Top

3.65 in

Length - Minimum Oil Immersion Level

10.00 in

Sealing Surface Outside Diameter

6.12 in

Weight

50 lb

Electrical Ratings

BIL

110 kV

Current Rating

2000 A

kV Class

15 kV

Minimum Creepage

21 in

Minimum Strike

10 in

Certifications And Compliance

Industry Standard(s)

IEEE