HUBBELL POWER SYSTEMS
Image of B-892234070 PRC 89 Series Bushing - 25kV

PRC 89 Series Bushing - 25kV

Brand: PCORE Electric

Catalog ID: B-892234070

PRC® 25kV-2000A Transformer-Circuit Breaker Bushing, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Draw lead Connected for Air-to-Oil Applications, , 21.00" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Catalog Number

B-892234070

Type

Condenser Bushings

Dimensions

Dimensions

48.00 in x 9.37 in x 48.00 in

Height

48 in

Length

48 in

Weight

105 lb

Width

9.37 in

Electrical Ratings

BIL

150 kV

Current Rating

2000 A

kV Class

25 kV