HUBBELL POWER SYSTEMS
Image of B-892016570 PRC 89 Series Bushing - 25kV

PRC 89 Series Bushing - 25kV

Brand: PCORE Electric

Catalog ID: B-892016570

PRC® 25kV-400A Transformer-Circuit Breaker Bushing, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Draw lead Connected for Air-to-Oil Applications, , 16.50" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Catalog Number

B-892016570

Type

Condenser Bushings

Dimensions

Dimensions

43.63 in x 8.00 in x 43.63 in

Height

43.63 in

Length

43.63 in

Weight

45 lb

Width

8 in

Electrical Ratings

BIL

150 kV

Current Rating

400 A

kV Class

25 kV