
Brand: PCORE Electric
Catalog ID: B-89293156170
PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.
Catalog Number
B-89293156170
Type
Condenser Bushings
Dimensions
47.63 in x 8.00 in x 47.63 in
Height
47.63 in
Length
47.63 in
Weight
60 lb
Width
8 in
BIL
150 kV
Current Rating
400 A
kV Class
25 kV