HUBBELL POWER SYSTEMS
Image of B-89301-65-70 PRC 89 Series Bushing - 34.5kV

PRC 89 Series Bushing - 34.5kV

Brand: PCORE Electric

Catalog ID: B-89301-65-70

PRC® 34.5kV- 400A Transformer-Circuit Breaker Bushing, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Draw lead Connected for Air-to-Oil Applications , 16.50" Min. Oil Immersion Level

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Catalog Number

B-89301-65-70

Type

Condenser Bushings

Dimensions

Dimensions

49.13 in x 8.00 in x 49.13 in

Height

49.13 in

Length

49.13 in

Weight

55 lb

Width

8 in

Electrical Ratings

BIL

200 kV

Current Rating

400 A

kV Class

34.5 kV