HUBBELL POWER SYSTEMS
Image of B-89311-91-70 PRC 89 Series Bushing - 34.5kV
Image of B-89311-91-70 PRC 89 Series Bushing - 34.5kV

PRC 89 Series Bushing - 34.5kV

Brand: PCORE Electric

Catalog ID: B-89311-91-70

PRC® 34.5kV- 1200A Transformer-Circuit Breaker Bushing, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 16.50" Min. Oil Immersion Level

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

Product details

General

Catalog Number

B-89311-91-70

Type

Condenser Bushings

Electrical Ratings

BIL

200 kV

Current Rating

1200 A

kV Class

34.5 kV