HUBBELL POWER SYSTEMS
PRCĀ® 89 Series Bushing - Model B-89312-52-54-70 - 34.5kV
Image of B-89312-52-54-70 PRCĀ® 89 Series Bushing - Model B-89312-52-54-70 - 34.5kV

PRCĀ® 89 Series Bushing - Model B-89312-52-54-70 - 34.5kV

Brand: PCORE Electric

Catalog ID: B-89312-52-54-70

PRCĀ® Transformer-Circuit Breaker Bushing - 34.5kV/1200A - Bottom Connected for Air-to-Oil Applications - 10.00" Min. Oil Immersion Level

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Catalog Number

B-89312-52-54-70

Type

Condenser Bushings

Dimensions

Dimensions

41.38 in x 8.00 in x 41.38 in

Height

41.38 in

Length

41.38 in

Weight

76 lb

Width

8 in

Electrical Ratings

BIL

200 kV

Current Rating

1200 A

kV Class

34.5 kV