HUBBELL POWER SYSTEMS
PRCĀ® 89 Series Bushing - Model B-89321-295-70 - 34.5kV
Image of B-89321-295-70 PRCĀ® 89 Series Bushing - Model B-89321-295-70 - 34.5kV

PRCĀ® 89 Series Bushing - Model B-89321-295-70 - 34.5kV

Brand: PCORE Electric

Catalog ID: B-89321-295-70

PRCĀ® Transformer-Circuit Breaker Bushing - 34.5kV/2000A - Bottom Connected for Air-to-Oil Applications - 16.50" Min. Oil Immersion Level

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Catalog Number

B-89321-295-70

Type

Condenser Bushings

Dimensions

Dimensions

51.50 in x 9.25 in x 51.50 in

Height

51.5 in

Length

51.5 in

Weight

110 lb

Width

9.25 in

Electrical Ratings

BIL

200 kV

Current Rating

2000 A

kV Class

34.5 kV