HUBBELL POWER SYSTEMS
Image of B-89393-89-70 PRC 89 Series Bushing - 34.5kV

PRC 89 Series Bushing - 34.5kV

Brand: PCORE Electric

Catalog ID: B-89393-89-70

PRC® 34.5kV- 400A Transformer-Circuit Breaker, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Draw Lead Connected for Air-to-Oil Applications, 21.000" Min. Oil Immersion Level, Vertical mount

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Catalog Number

B-89393-89-70

Type

Condenser Bushings

Dimensions

Dimensions

53.13 in x 8.00 in x 53.13 in

Height

53.13 in

Length

53.13 in

Weight

70 lb

Width

8 in

Electrical Ratings

BIL

200 kV

Current Rating

400/1200 A

kV Class

34.5 kV