HUBBELL POWER SYSTEMS
PRCĀ® 89 Series Bushing - Model B-8922318270 - 25kV
Image of B-8922318270 PRCĀ® 89 Series Bushing - Model B-8922318270 - 25kV

PRCĀ® 89 Series Bushing - Model B-8922318270 - 25kV

Brand: PCORE Electric

Catalog ID: B-8922318270

PRCĀ® Transformer-Circuit Breaker Bushing - 25kV/2000A - Draw lead Connected for Air-to-Oil Applications - 21.00" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Catalog Number

B-8922318270

Type

Condenser Bushings

Dimensions

Dimensions

52.38 in x 9.37 in x 52.38 in

Height

52.38 in

Length

52.38 in

Weight

102 lb

Width

9.37 in

Electrical Ratings

BIL

150 kV

Current Rating

2000 A

kV Class

25 kV