HUBBELL POWER SYSTEMS
PRCĀ® 89 Series Bushing - Model B-89301-15-44-70 - 34.5kV
Image of B-89301-15-44-70 PRCĀ® 89 Series Bushing - Model B-89301-15-44-70 - 34.5kV

PRCĀ® 89 Series Bushing - Model B-89301-15-44-70 - 34.5kV

Brand: PCORE Electric

Catalog ID: B-89301-15-44-70

PRCĀ® Transformer-Circuit Breaker Bushing - 34.5kV/400A - Draw lead Connected for Air-to-Oil Applications - 16.50" Min. Oil Immersion Level

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Catalog Number

B-89301-15-44-70

Type

Condenser Bushings

Dimensions

Dimensions

49.13 in x 8.00 in x 49.13 in

Height

49.13 in

Length

49.13 in

Weight

55 lb

Width

8 in

Electrical Ratings

BIL

200 kV

Current Rating

400 A

kV Class

34.5 kV