HUBBELL POWER SYSTEMS
PRCĀ® 89 Series Bushing - Model B-89393-113-70 - 34.5kV
Image of B-89393-113-70 PRCĀ® 89 Series Bushing - Model B-89393-113-70 - 34.5kV

PRCĀ® 89 Series Bushing - Model B-89393-113-70 - 34.5kV

Brand: PCORE Electric

Catalog ID: B-89393-113-70

PRCĀ® 400 / Transformer-Circuit Breaker - 34.5kV/1200A - Draw Lead or Bottom Connected for Air-to-Oil Applications - 21.000" Min. Oil Immersion Level

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Catalog Number

B-89393-113-70

Type

Condenser Bushings

Dimensions

Dimensions

55.62 in x 8.00 in x 55.62 in

Height

55.62 in

Length

55.62 in

Weight

70 lb

Width

8 in

Electrical Ratings

BIL

200 kV

Current Rating

400/1200 A

kV Class

34.5 kV